IESNA:LM-63-2002
[TEST]P1445040
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-120W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20287
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 123.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2785.9 2826.3 2873.2 2926.2 2985.7 3051.2 3123.8 3202.3 3285.8 3378.2
3478.1 3586.3 3702.6 3828.1 3960.5 4098.2 4239.9 4379.7 4517.8 4652.5
4783.6 4906.5 5022.8 5130.4 5234.6 5333.9 5418 5495.1 5564.4 5638.4
5726.5 5800.1 5855 5876.3 5864.1 5822.3 5767 5720.4 5698.6 5690.7
5688.1 5685.9 5679.4 5666.8 5646.7 5620.2 5587.5 5552.2 5514.7 5475.9
5434.1 5386.6 5333.5 5274.6 5208.4 5134.8 5051.1 4956.6 4851.6 4739.6
4605.4 4439 4240.9 4018.6 3798.6 3607.5 3455.9 3358.9 3309.2 3266
3143.9 2901.3 2577.9 2254.1 1954.4 1518.8 928.9 411.1 309 214
119 103.7 91.3 79.2 67 54.5 40.9 29.6 18.4 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2825.4 2870.2 2920.9 2977.6 3040.1 3110 3185.9 3266.6 3356.7
3449.9 3554.3 3663.4 3782.2 3909.1 4039.9 4172.3 4306.4 4439.4 4570.1
4694.7 4816.3 4931.3 5042.8 5147.4 5249.4 5340 5422.3 5495.1 5567
5651.1 5729.9 5791.8 5828 5825.8 5792.7 5744.3 5688.6 5652.4 5634.1
5624.9 5618.8 5614.1 5607.1 5598.4 5583.6 5564.4 5543.9 5520.8 5496.8
5472 5443.3 5408 5368.3 5317.3 5257.6 5188.8 5109.5 5018 4913.9
4797.5 4662 4499.5 4311.9 4113.4 3927.6 3757.4 3614.8 3510.3 3436.9
3372.5 3258.9 3062.7 2787.3 2480.9 2144.1 1726.7 1140.6 552 403
262.6 122.2 104.7 90.4 76.4 62.4 49.3 37.1 24.9 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2822.4 2862.4 2907.3 2957.2 3011.2 3074.3 3140.5 3212.6 3291.7
3374.5 3465.6 3561.1 3664.8 3772.3 3884.3 4000.3 4118.8 4236.7 4355.1
4468.6 4581 4686.4 4790.6 4890.3 4988.8 5083.8 5176.2 5261.1 5341.7
5420.6 5507.3 5587.5 5654.1 5699 5707.3 5686.8 5652 5615.8 5589.7
5577 5573.1 5572.7 5572.2 5570.5 5566.6 5560 5552.2 5541.7 5526.9
5509 5487.7 5463.3 5437.2 5408.8 5377.5 5338.7 5292.1 5235 5171.8
5098.6 5017.1 4925.6 4821.1 4704.3 4577.9 4442 4309 4181.8 4064.1
3954.8 3859.1 3765.4 3658.3 3526.2 3354.9 3114 2804.6 2410.1 1904.2
1229.1 622.5 455 293.3 131.6 97.6 71.5 53.4 36.9 20.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2818.2 2850.1 2884.9 2925.4 2969.5 3018.7 3072.8 3131.3 3194
3261.6 3333 3410 3491 3577.5 3668.3 3761.7 3855.7 3953.8 4050
4145.9 4241.8 4335.5 4428.5 4517.4 4605.4 4691.7 4774.4 4857.2 4938.3
5019.7 5103 5186.2 5266.8 5339.6 5396.6 5434.1 5442.4 5432.4 5418.9
5411.9 5411.9 5420.2 5434.5 5451.1 5466.3 5479 5488.1 5494.7 5499
5500.8 5500.3 5497.3 5493.8 5486.4 5476.4 5461.1 5441.1 5417.1 5390.1
5357.9 5317.8 5269.8 5212.3 5146.1 5068.5 4980.5 4877.3 4760.1 4630.2
4489.9 4346.5 4200.2 4058.3 3910.9 3732.8 3531.4 3247.6 2866.6 2388.6
1806.7 1185.3 579.5 429.5 284.3 139 113.4 86.9 56.9 30.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2810.5 2832.3 2857.3 2885.8 2918.7 2954.1 2991.9 3032.7 3077.5
3125.8 3176.8 3231.3 3288.6 3351.1 3415.7 3484.6 3555.6 3628.3 3702
3777.3 3854 3929.9 4007.9 4082 4156.7 4229.1 4301.2 4372.7 4441.6
4510.4 4582.3 4656.4 4736.5 4814.5 4882.5 4943.5 4989.3 5024.5 5041.1
5046.3 5054.2 5069.4 5088.2 5110.8 5136.5 5165.3 5194.5 5222.8 5251.1
5277.3 5301.2 5325.6 5346.1 5363.5 5378.8 5391 5398.8 5401.9 5399.2
5390.1 5373.1 5353.1 5324.7 5286 5240.7 5185.3 5112.1 5025.4 4916.5
4784 4628.5 4447.7 4237.8 3994.4 3725.5 3430.7 3099.1 2698.8 2221.6
1655.3 1009.4 467.5 337.4 219.7 102 78 59 42.2 23.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2800.8 2812.5 2826.4 2843.3 2863.3 2884.5 2907.5 2932.8 2960.6
2990.2 3022.4 3057.2 3093.8 3134 3175.6 3220.3 3268 3318.1 3369.1
3420.7 3475.2 3531.6 3588.7 3645.2 3700.2 3756.9 3814.9 3872.7 3932.2
3993.9 4054.5 4114 4173.3 4239.8 4310.2 4378.8 4438.1 4489.1 4531.8
4563.6 4586.2 4606.7 4631.1 4662.5 4697.3 4732.2 4768.3 4804.9 4840.2
4875.5 4908.2 4940.9 4969.6 4996.2 5019.7 5040.2 5057.7 5071.2 5079
5080.7 5072.5 5054.2 5031.9 4999.7 4958.3 4910.8 4843.3 4751.8 4632.8
4465.5 4238.9 3958.6 3631.4 3291.1 2933.2 2545.2 2040.8 1402 773.6
353.9 243.4 139.7 114.9 96.1 78.2 60.1 43.9 30.7 17.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2781.3 2782.6 2786.2 2791.6 2799.9 2809.6 2820 2832.4 2846.6
2863 2880.1 2899.1 2921.7 2946.8 2972.7 3000.8 3031.4 3063.9 3096.4
3130.4 3165.8 3201.6 3237.3 3272 3307.1 3343.5 3380 3418.1 3458.2
3500.3 3543.2 3588.3 3632.3 3678.3 3726.1 3775.6 3824.7 3875.9 3928.3
3975.7 4016 4049 4075.9 4102.5 4131.3 4162.6 4192.7 4223.5 4252.7
4280.1 4304.9 4327.5 4347.8 4368.4 4387.1 4405 4420.7 4432.4 4441.1
4445.5 4443.7 4435.9 4425.9 4409.8 4384.5 4345.7 4288.6 4197.2 4053
3830.1 3509.8 3159.6 2834.2 2537.5 2191 1675.4 1087.6 503.6 204.5
136.1 117.6 103.5 89.4 75.2 62.1 48.9 35.2 22.5 15.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2771.2 2762.8 2756.6 2752.3 2751.1 2751.4 2752.6 2755.9 2760
2765.3 2772.2 2781.4 2792 2804.4 2818.3 2835.1 2852.8 2872.4 2893.3
2915.8 2939.4 2963.1 2986.7 3010.6 3034 3058.2 3081.9 3105.9 3131.8
3159.2 3187 3214.8 3242.9 3271.7 3301.3 3332.1 3361.7 3389.4 3419.3
3451.4 3486.6 3519.5 3549.5 3578.6 3609.2 3641.7 3677.6 3715.6 3753.7
3793.6 3833.4 3873 3911 3946.7 3980.3 4012.6 4043.8 4072 4097.7
4120.8 4138.7 4152.4 4163.2 4166.7 4165.6 4160.7 4140 4101.5 4029.4
3904.3 3718.3 3475.1 3200.8 2940 2689.6 2371.1 1882 1337.6 793.2
255 154.2 126 106.9 87.8 68.7 53.8 40.4 28.5 19.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2762.5 2745 2730.6 2719.2 2710.1 2702.9 2698.1 2695 2692.2
2690 2689.3 2691 2694.7 2699.5 2705.8 2713.9 2724.4 2735.9 2749.4
2764 2780 2797.5 2815.7 2834.5 2853.9 2874.1 2894.4 2915.1 2936.8
2958.9 2981.6 3004.7 3027.9 3049.2 3071 3093.2 3117.3 3141.6 3166.5
3192.7 3220.2 3250 3281.8 3315.5 3349.2 3384.5 3419.3 3454.5 3491.3
3527.9 3564.1 3600.3 3638.3 3677.9 3717.6 3758.1 3800 3843.7 3885.3
3927.2 3970.6 4014.9 4058.7 4100.6 4141 4175.1 4206.4 4232.7 4250.3
4248.9 4220.1 4156.8 4046.6 3902.4 3727.6 3549 3349.5 3099 2691.9
2058 1457.6 857.2 268.5 176.7 142.3 114.3 86.3 58.6 39.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2755.3 2731 2710.7 2693.6 2679.8 2667.8 2657.2 2648.3 2641.3
2637.2 2634 2632.7 2632.8 2634.9 2638.7 2643.6 2650.8 2659.9 2669.6
2681.7 2694.5 2708.7 2723.8 2739 2755.3 2771.8 2788.5 2806.2 2823.2
2841.7 2860.7 2880.9 2901.2 2920.9 2941.9 2963.8 2986.5 3011.9 3039.4
3070.1 3099.4 3131.8 3164.5 3199.7 3234.6 3269.3 3303 3336.8 3369.9
3402.6 3436 3470.3 3506 3543.7 3582.8 3624.7 3669.8 3717.4 3766
3816.9 3869.8 3924 3978.5 4034.8 4089.2 4143.3 4192.3 4239.9 4281.2
4317.7 4342.8 4354 4335.9 4281.1 4178.7 4014.9 3746.6 3351.1 2825.5
2249.6 1736.3 1309.6 1045.3 781.1 517.9 318.8 221.7 124.7 27.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2750.5 2721.5 2697.1 2676.2 2658.8 2642.5 2628.2 2616.5 2607
2600.2 2596 2594 2594.4 2597.1 2601.1 2606.7 2614.2 2623.2 2632.9
2644.3 2655.3 2668 2681.2 2695.3 2709.7 2724.3 2739.7 2755.1 2772.4
2789.9 2808.7 2827.7 2846.6 2865.4 2886.2 2908.5 2933.9 2960.4 2988.1
3017.1 3045.6 3075.1 3103.2 3131 3158 3184.4 3212 3239.1 3268.8
3298.7 3331.5 3366.2 3402.9 3441.8 3481.8 3521.3 3560.7 3598.5 3633.6
3666.9 3704.2 3741.9 3779.4 3814.8 3849.1 3884.3 3915.9 3944.6 3960
3969 3969.4 3943.3 3894 3811.6 3659.3 3451.8 3220.5 2929.5 2534.7
2129.5 1791.5 1577 1469.6 1113.4 757.3 408.6 285.2 161.9 41.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2748.4 2716.8 2690 2666.9 2646.8 2627.8 2611.5 2597.7 2587
2578.4 2573.3 2571.7 2572.4 2574.1 2578.5 2584.3 2591 2599.6 2609.2
2618.6 2627.6 2637.5 2648.3 2660.9 2674.6 2689.7 2706.8 2725.3 2745.6
2766.5 2787.2 2808.6 2830.4 2852.7 2875.1 2898 2921.6 2943.4 2964.6
2987.1 3010.1 3033.6 3057.7 3082.2 3107.9 3134.8 3164.2 3196.5 3230.5
3264 3298.6 3334 3369.5 3404.7 3436.5 3464 3487 3509.4 3530.5
3550.3 3566.6 3579.7 3595 3608.9 3621.6 3628.7 3625.1 3614.6 3582.5
3511.7 3385.6 3181.2 2897.9 2589.2 2268.5 1925.2 1537.9 1283.9 1327.9
1595.9 1688.7 1277.1 865.6 455.9 241 193 145 97.1 49.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2748.5 2716.5 2688.5 2665.4 2644.4 2625.4 2608.4 2593.9 2582.5
2574.1 2568.8 2566.5 2566.4 2568.6 2572.3 2578 2585 2592.9 2601
2609.6 2618.2 2627.2 2638 2650.7 2664.8 2681.2 2699.8 2720.2 2742.4
2766.6 2790.8 2817.5 2844.4 2870.5 2898.2 2927.1 2954.9 2982.3 3011.5
3040.6 3067.3 3094.4 3120.1 3145.6 3170.8 3194.9 3220.4 3242.2 3264.3
3286.1 3309.8 3332 3352.7 3372.7 3393.4 3413.7 3433.6 3452.8 3471.8
3488.3 3503.5 3519.4 3534.1 3549.3 3552.1 3533.5 3512.6 3475.7 3379.8
3217.5 2971 2668.3 2357.6 2046.4 1656.9 1247.4 976.5 1024.1 1291.6
1474.2 1143.3 812.4 482.8 257.6 155.3 54.4 36.7 19 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2752.1 2721.5 2695 2672.5 2653.1 2635 2618.9 2605.6 2595.1
2586.5 2581.2 2578.5 2579.1 2581.2 2584.7 2590.3 2598 2607.1 2617.2
2627.8 2639.4 2651.2 2663.5 2676.8 2691.9 2708.6 2726.8 2746.9 2767.8
2788.8 2809.6 2831 2852.6 2873.9 2896.1 2918.7 2940.5 2961.4 2982.2
3004.1 3027.7 3052.7 3078.3 3105 3131.8 3160.6 3190.6 3222.6 3256
3291.2 3325.9 3362.1 3397.7 3431.9 3462.5 3489.5 3514.8 3537.5 3558.5
3576.7 3592 3606.2 3621.5 3637.8 3649 3648.2 3639.2 3625.8 3587.8
3504.8 3363.3 3142.6 2870.5 2560.6 2228.2 1881 1517.6 1302.5 1400.6
1659.9 1655.5 1242.5 829.4 418.4 233.1 186.7 140.3 94 47.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2757.7 2731.2 2707.5 2687.3 2670.5 2655 2641.6 2630.7 2620.8
2613.6 2609.3 2607.1 2607.4 2610.5 2614.8 2620.8 2628.6 2638.8 2650.4
2663.2 2677.2 2691.4 2706.9 2723.1 2740.6 2757.8 2774.5 2791.3 2809.3
2827.1 2845.5 2863.9 2882.9 2901.9 2922.5 2944.9 2970.4 2997.3 3026.2
3055.1 3084.2 3112.7 3140.5 3168.7 3196.5 3224.7 3252.6 3280.5 3310.2
3341.9 3375.2 3411 3448.6 3487.2 3527.9 3568.4 3609.7 3646.5 3680.6
3715.5 3753.9 3792.5 3826.1 3857.2 3889 3922.2 3949.7 3972 3983.7
3984.6 3969.8 3933.9 3876.4 3766.4 3591.2 3383.1 3140.3 2828 2422
2003 1634.1 1482.1 1168.1 854.2 540.2 300.5 240.6 180.7 120.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2766.2 2744.8 2725.9 2710.4 2697.2 2685.7 2675.1 2666.6 2660.6
2655.7 2652.5 2652.2 2654 2657.1 2662.5 2671 2680.4 2690.8 2702.9
2716.3 2731.5 2747.2 2763.7 2779.9 2796.5 2813.6 2831 2849.8 2868.9
2888.8 2909.3 2929.7 2950.4 2970.4 2991 3011.8 3035.1 3062 3090.8
3121 3153.1 3187.3 3221.8 3255.4 3289 3321.9 3354.8 3386.7 3419.3
3452.4 3485.9 3521.4 3557.8 3596.3 3637.9 3681.8 3728.5 3778.2 3829.3
3881.9 3935.3 3990 4042.9 4098 4151.6 4201.1 4248.6 4289.1 4322.8
4347.2 4359.2 4348.4 4293.6 4188.6 4038.1 3809.4 3462.1 2989.1 2466.3
1953 1517.2 1207.5 897.8 589.5 343.2 241.6 140.1 39.4 20.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2775.3 2762.1 2750.3 2740.8 2733 2726.8 2721.8 2717.7 2714.9
2713.8 2715.7 2719.1 2725.1 2732.3 2741.4 2752.3 2765.2 2779 2794.2
2811.3 2829.8 2849.5 2870 2891.6 2914 2935.8 2958.1 2980.9 3003.1
3025.7 3047.9 3070.5 3092.2 3112.6 3133.8 3156.1 3178.9 3202.9 3228.2
3253.6 3280.9 3309.5 3339.3 3373.2 3408.6 3446 3485.6 3526.7 3566.5
3605.3 3642.1 3678.7 3716.7 3755.5 3796.2 3837.8 3878.5 3919.2 3959.7
3998.9 4037.8 4078.5 4118.4 4155.9 4191.7 4223.6 4243.2 4245.6 4232.1
4199.8 4137.5 4047 3910.4 3748.1 3578.1 3394.9 3149.1 2760 2167.5
1531.3 895.1 271.3 182.1 149.4 121.6 93.8 66.1 50.2 34.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2785.2 2780.8 2777.7 2776.4 2776.4 2778.5 2780.9 2784.3 2789.3
2796.9 2806.4 2818 2831.6 2846.6 2862.9 2881 2900.6 2922.3 2944.6
2969.2 2994.5 3020.6 3046.7 3073.7 3099.7 3126.6 3153.3 3181.1 3210.1
3240.2 3270.7 3300.1 3329.8 3360.4 3391.5 3421.8 3450 3478.2 3504.1
3531.8 3558.5 3587.9 3621.3 3656.6 3692 3726.2 3763.2 3804.3 3845.4
3886.4 3926.7 3965.5 4001 4033.3 4062.8 4089.8 4114.4 4136.8 4155.5
4169.6 4178.6 4182.9 4184.5 4180.5 4169.7 4145.4 4101.3 4032.1 3923.6
3748.1 3500.7 3229.2 2976.3 2734.3 2400.5 1905 1348.2 791.5 236
153.9 126.6 108.6 90.6 72.7 57.9 44.6 32.3 22.3 12.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2785.5 2791.1 2798 2806.5 2816.1 2827.9 2840.5 2854.1 2869.3
2887.8 2908.9 2932.2 2956.7 2982.2 3011.1 3042 3074 3108.4 3142.8
3178.5 3215.3 3251.5 3287.9 3324 3361.5 3398.1 3436.9 3478 3520.6
3565.5 3612.6 3659.3 3709.4 3759.6 3809.8 3857.7 3907.9 3954.8 3996.6
4033.5 4067.2 4098.5 4130.3 4161.2 4191 4221 4251.9 4279.1 4303.8
4326.1 4346.8 4368.4 4387.5 4405.8 4420.7 4434.2 4446.4 4454.2 4456.4
4453.8 4450.7 4444.2 4428.5 4404.5 4363.6 4298.9 4211.9 4070.4 3848.3
3535 3172 2848 2556.4 2224.1 1710.9 1067.2 499 364.5 243.6
122.7 105.4 91.8 78.6 65.3 51.3 38.6 25.8 13.1 4.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2795.3 2811 2828.8 2848.1 2868.7 2891.6 2916.7 2943.5 2972.8
3004.2 3039.5 3077.7 3118.5 3160.5 3205.4 3252.4 3302.5 3353.3 3406.1
3461 3518.4 3575 3633.7 3691.6 3750.5 3810 3869.4 3930.4 3993.6
4057.5 4124.5 4192.7 4263.6 4330.2 4392.8 4452.5 4503.4 4542.2 4570.1
4589.7 4608 4632.8 4666.4 4703.4 4738.7 4773.1 4807.6 4844.6 4881.6
4915.6 4947.9 4976.6 5002.3 5024.1 5042 5055 5061.1 5064.6 5062.4
5051.6 5033.7 5010.2 4978.8 4938.7 4883.4 4808.9 4710 4583.2 4421.5
4199.8 3907.4 3578.6 3226.1 2880 2490.3 1997.7 1379.3 749.4 333.2
236.7 141.2 116.9 98.9 82.1 64 48 34.4 20.9 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2804.5 2829.9 2858.4 2889.6 2922.5 2959.2 2998.6 3041 3086.1
3134.9 3187.7 3244.1 3304.3 3369.1 3436.3 3508.2 3581.7 3658.3 3735.8
3814.2 3894.5 3973.3 4053.2 4131.3 4208.5 4282.1 4356.3 4428.5 4502.1
4578.8 4659 4737.4 4813.2 4883.8 4946.1 4994.9 5024.1 5038 5046.8
5055.9 5069.4 5087.3 5109.1 5136.5 5167.9 5201.9 5235.4 5265.9 5293.8
5318.2 5340.4 5360.5 5378.3 5393.1 5403.2 5411.4 5414.5 5410.1 5400.6
5387 5368.3 5340 5303 5256.3 5198.4 5126.5 5043.7 4940.5 4815
4665.5 4483.8 4282.4 4035.3 3748.6 3428.6 3091.7 2704.7 2237.4 1697.3
1069.9 509.8 372.2 241.4 110.7 82.8 63.2 46.3 29.5 22.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2813.3 2847 2885.2 2928.2 2974.4 3024.3 3077.9 3135.4 3197.5
3264.9 3337 3413.9 3498.5 3586.1 3679 3775.3 3873.5 3975.5 4074.1
4174.4 4271.5 4366.6 4459.4 4548.8 4635.5 4720.4 4807.1 4895.6 4980.5
5064.6 5154.8 5233.2 5308.6 5369.6 5412.3 5430.6 5432.4 5421.9 5411
5408.4 5416.7 5433.7 5453.3 5471.6 5487.3 5500.3 5509.5 5515.6 5520.4
5522.6 5522.6 5520.8 5517.8 5511.2 5501.6 5486.4 5466.3 5436.7 5404.5
5365.7 5325.2 5277.3 5218.9 5145.7 5058.1 4956.1 4845 4723.5 4593.6
4450.3 4299.3 4147.1 3988.1 3816.6 3611.2 3368.1 3029.7 2557.5 2002.1
1386.4 767.1 553.4 351 148.5 125 100.7 71.5 39.1 29.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2819.1 2861 2907.8 2959.4 3015.5 3077.4 3144.2 3215.5 3293.1
3376.9 3467.1 3563.3 3668 3775.3 3888 4007.2 4130.4 4252.3 4370.6
4486 4598 4704.7 4806.7 4906.5 5005.8 5104.3 5199.7 5285.1 5366.1
5448 5529.5 5606.2 5661.5 5690.7 5691.2 5672 5636.3 5604 5587.9
5582.2 5580.9 5580.9 5581.4 5581.4 5580.1 5577.5 5571.8 5563.5 5549.1
5531.7 5509.5 5483.8 5456.8 5428.9 5397.1 5358.7 5311.2 5252.9 5188.4
5114.3 5028 4933.9 4834.6 4724.3 4601 4468.1 4336.6 4205.9 4092.3
3992.8 3889.8 3772.2 3660.7 3518.7 3307.8 3028.7 2706 2293.7 1722.8
1000.6 478.5 356.9 238.4 119.8 87.5 65.7 48.2 38.7 29.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2824.3 2870.4 2921.9 2979.3 3042.6 3112.3 3187.9 3268.5 3356.8
3453.7 3557.2 3667.1 3786.4 3911.5 4041.9 4177.8 4313 4450.3 4580.1
4705.2 4823.2 4936.5 5048.5 5156.1 5259.8 5354.4 5437.6 5509.9 5584.9
5667.2 5743.5 5799.2 5826.7 5821.4 5787 5734.3 5682.9 5648.9 5634.1
5626.7 5623.2 5619.3 5614.5 5606.2 5591.8 5572.7 5551.3 5528.2 5504.3
5481.2 5454.1 5420.6 5380.5 5329.1 5269 5199.7 5119.1 5026.3 4920.8
4805.8 4674.7 4517.4 4333.8 4133.5 3946.8 3786 3649.2 3545.8 3465.3
3394.2 3280 3077.9 2798.1 2476.6 2127.9 1703.1 1139.9 572.7 413.7
269.8 125.9 104.5 91.2 76.4 61.4 47.7 35.3 22.9 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2785.9 2826.3 2873.2 2926.2 2985.7 3051.2 3123.8 3202.3 3285.8 3378.2
3478.1 3586.3 3702.6 3828.1 3960.5 4098.2 4239.9 4379.7 4517.8 4652.5
4783.6 4906.5 5022.8 5130.4 5234.6 5333.9 5418 5495.1 5564.4 5638.4
5726.5 5800.1 5855 5876.3 5864.1 5822.3 5767 5720.4 5698.6 5690.7
5688.1 5685.9 5679.4 5666.8 5646.7 5620.2 5587.5 5552.2 5514.7 5475.9
5434.1 5386.6 5333.5 5274.6 5208.4 5134.8 5051.1 4956.6 4851.6 4739.6
4605.4 4439 4240.9 4018.6 3798.6 3607.5 3455.9 3358.9 3309.2 3266
3143.9 2901.3 2577.9 2254.1 1954.4 1518.8 928.9 411.1 309 214
119 103.7 91.3 79.2 67 54.5 40.9 29.6 18.4 7.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
